- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
60 Case Shaft only
-
Class XL
- 2 XL PD CTL
2 XL PD CTL
Can't find what you're looking for? Go to the Product Selector
2 XL PD CTL
Shaft, 60 Case, 1.9991 / 1.9994 in Diameter, Predrilled, Class XL, Steel, 60 Rockwell C Min., Cut To Length
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with XR bearing
-
Available from stock and cut to length in most material types and options.
-
Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
-
Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
-
Straight within .001" per foot cumulative when shipped from the factory.
-
Y1 = Y2 unless specified
-
Predrilled shafting designed for use with Open bearings
Dimension | Value |
[d] Shaft, Nominal Diameter | 2 in |
[G] | 1/2-13 |
[X] Dim | 4 in |
Actual Diameter | 1.9991 / 1.9994 in |
Specifications | Value |
Case Depth, Minimum | 0.100 in |
Class | Class XL |
Hardness | 60 Rockwell C Min. |
Material | Steel |
Material, Shaft | Steel |
Option Predrilled (PD) | Predrilled |
Roundness | 0.000080 in |
Straightness | 0.001 in per Foot Cumulative (.002 in TIR) |
Surface Finish | 4-8 Ra microinch Max |
Taper | 0.0001 in |
Weight | 0.89 lb/in |